IESNA:LM-63-2002
[TEST]P1390176
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5B-930-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 5xLight Square PACKAGE 90CRI 3000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (70) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.49A 178.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12561.4
TILT=NONE
70 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 178.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
46.4 42.5 46.4 54.1 61.8 69.5 77.3 85.0 92.7 104.3 119.8 146.8 197.1 243.4 243.4 239.6 251.2 274.3 343.9 622.1 973.7 1058.7 954.4 807.5 606.6 494.6 436.6 405.7 390.2 363.2 324.6 235.7 92.7 27.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 42.5 46.4 54.1 61.8 69.5 73.4 81.1 85.0 96.6 104.3 123.6 154.6 189.3 193.2 189.3 185.5 197.1 231.8 374.8 552.5 602.8 560.3 498.4 413.4 367.1 347.7 336.2 328.4 313.0 278.2 216.4 104.3 27.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 42.5 46.4 50.2 58.0 65.7 69.5 77.3 77.3 85.0 92.7 104.3 112.1 135.2 143.0 139.1 123.6 119.8 123.6 127.5 131.4 146.8 170.0 189.3 220.2 243.4 258.9 270.5 266.6 262.7 231.8 197.1 112.1 27.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 42.5 46.4 50.2 58.0 61.8 65.7 73.4 73.4 81.1 85.0 96.6 100.5 119.8 123.6 123.6 112.1 108.2 112.1 112.1 115.9 127.5 146.8 162.3 185.5 208.6 220.2 228.0 228.0 231.8 212.5 185.5 112.1 30.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 42.5 46.4 50.2 54.1 61.8 65.7 69.5 69.5 73.4 77.3 85.0 92.7 104.3 108.2 108.2 100.5 100.5 100.5 100.5 100.5 108.2 119.8 131.4 154.6 170.0 181.6 189.3 189.3 197.1 193.2 173.9 115.9 34.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 38.6 42.5 46.4 54.1 58.0 61.8 61.8 61.8 69.5 69.5 77.3 81.1 85.0 88.9 88.9 85.0 88.9 85.0 85.0 85.0 88.9 96.6 104.3 119.8 135.2 139.1 146.8 150.7 166.1 170.0 158.4 115.9 38.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 38.6 42.5 46.4 50.2 54.1 58.0 58.0 58.0 61.8 61.8 65.7 69.5 69.5 69.5 73.4 73.4 77.3 73.4 69.5 69.5 69.5 69.5 73.4 85.0 96.6 100.5 104.3 112.1 131.4 150.7 146.8 115.9 42.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 38.6 42.5 46.4 50.2 50.2 54.1 54.1 54.1 58.0 58.0 61.8 65.7 65.7 65.7 65.7 65.7 69.5 69.5 65.7 65.7 65.7 65.7 69.5 81.1 92.7 96.6 100.5 108.2 119.8 131.4 127.5 100.5 38.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 38.6 42.5 46.4 46.4 50.2 54.1 54.1 54.1 54.1 54.1 58.0 58.0 58.0 58.0 61.8 61.8 61.8 61.8 61.8 61.8 61.8 61.8 65.7 77.3 88.9 92.7 96.6 100.5 108.2 112.1 108.2 85.0 38.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 38.6 38.6 42.5 46.4 46.4 50.2 50.2 50.2 50.2 50.2 54.1 54.1 54.1 54.1 54.1 54.1 54.1 58.0 54.1 58.0 58.0 58.0 61.8 69.5 81.1 88.9 92.7 96.6 92.7 88.9 85.0 69.5 34.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 38.6 38.6 42.5 42.5 42.5 46.4 46.4 46.4 46.4 46.4 50.2 46.4 46.4 46.4 46.4 46.4 46.4 50.2 50.2 54.1 54.1 54.1 58.0 65.7 77.3 85.0 88.9 88.9 81.1 69.5 65.7 54.1 30.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 38.6 38.6 42.5 42.5 42.5 42.5 42.5 42.5 42.5 42.5 46.4 42.5 42.5 42.5 42.5 42.5 42.5 46.4 46.4 50.2 50.2 50.2 54.1 61.8 69.5 73.4 77.3 73.4 65.7 58.0 54.1 42.5 23.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 38.6 38.6 38.6 38.6 42.5 42.5 42.5 42.5 42.5 42.5 42.5 42.5 42.5 38.6 38.6 38.6 38.6 42.5 38.6 42.5 46.4 50.2 54.1 58.0 61.8 61.8 61.8 58.0 54.1 46.4 38.6 30.9 15.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 34.8 34.8 38.6 38.6 38.6 38.6 38.6 38.6 38.6 38.6 38.6 38.6 38.6 34.8 34.8 34.8 34.8 34.8 34.8 38.6 38.6 46.4 50.2 54.1 54.1 50.2 50.2 42.5 38.6 30.9 27.0 15.5 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 34.8 34.8 34.8 34.8 38.6 34.8 34.8 34.8 34.8 34.8 34.8 34.8 34.8 30.9 30.9 30.9 30.9 30.9 27.0 30.9 34.8 42.5 46.4 50.2 46.4 38.6 34.8 27.0 23.2 19.3 11.6 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 34.8 34.8 34.8 34.8 38.6 34.8 34.8 34.8 34.8 30.9 30.9 30.9 30.9 27.0 27.0 27.0 27.0 27.0 27.0 27.0 30.9 34.8 34.8 38.6 34.8 30.9 27.0 19.3 19.3 15.5 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 34.8 34.8 34.8 34.8 34.8 34.8 30.9 30.9 30.9 30.9 30.9 27.0 27.0 23.2 23.2 23.2 23.2 27.0 27.0 27.0 23.2 27.0 23.2 27.0 23.2 19.3 19.3 15.5 11.6 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 34.8 30.9 30.9 30.9 34.8 30.9 30.9 30.9 30.9 27.0 27.0 23.2 23.2 19.3 19.3 15.5 19.3 23.2 23.2 23.2 19.3 15.5 11.6 11.6 11.6 11.6 7.7 7.7 7.7 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 34.8 30.9 30.9 30.9 30.9 30.9 27.0 27.0 27.0 23.2 23.2 19.3 19.3 15.5 15.5 11.6 15.5 19.3 23.2 19.3 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 34.8 30.9 30.9 30.9 30.9 30.9 27.0 27.0 27.0 23.2 19.3 15.5 15.5 11.6 11.6 7.7 11.6 15.5 19.3 15.5 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 34.8 30.9 30.9 30.9 30.9 30.9 27.0 27.0 23.2 19.3 19.3 15.5 15.5 11.6 7.7 7.7 7.7 11.6 11.6 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 34.8 30.9 30.9 27.0 27.0 27.0 23.2 23.2 23.2 19.3 15.5 11.6 11.6 7.7 3.9 3.9 3.9 3.9 7.7 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 34.8 30.9 30.9 27.0 27.0 27.0 23.2 23.2 19.3 15.5 11.6 7.7 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 34.8 30.9 30.9 27.0 27.0 27.0 23.2 23.2 19.3 15.5 7.7 7.7 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 34.8 30.9 30.9 27.0 27.0 27.0 23.2 23.2 15.5 11.6 7.7 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 30.9 27.0 27.0 23.2 23.2 23.2 19.3 19.3 15.5 11.6 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 30.9 27.0 27.0 23.2 23.2 23.2 19.3 19.3 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 30.9 27.0 27.0 23.2 23.2 23.2 19.3 15.5 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 30.9 27.0 27.0 23.2 23.2 19.3 19.3 15.5 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 30.9 27.0 23.2 19.3 19.3 19.3 15.5 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 30.9 27.0 23.2 19.3 19.3 15.5 15.5 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 30.9 27.0 23.2 19.3 19.3 15.5 15.5 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 30.9 27.0 23.2 19.3 19.3 15.5 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 30.9 23.2 19.3 15.5 15.5 11.6 11.6 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 30.9 23.2 19.3 15.5 15.5 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 30.9 23.2 19.3 15.5 15.5 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 27.0 23.2 19.3 15.5 15.5 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 27.0 23.2 19.3 15.5 15.5 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 27.0 23.2 19.3 15.5 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 27.0 23.2 19.3 15.5 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 27.0 23.2 19.3 15.5 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 27.0 23.2 15.5 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 27.0 23.2 15.5 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 27.0 23.2 15.5 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 27.0 23.2 15.5 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 27.0 19.3 15.5 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 27.0 19.3 15.5 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 27.0 19.3 15.5 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 27.0 19.3 15.5 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 27.0 19.3 15.5 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 27.0 19.3 15.5 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 27.0 19.3 15.5 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 27.0 19.3 15.5 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 27.0 19.3 15.5 11.6 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 27.0 19.3 15.5 11.6 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 27.0 19.3 15.5 11.6 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 30.9 23.2 19.3 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 30.9 23.2 19.3 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 30.9 23.2 19.3 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 30.9 23.2 19.3 15.5 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 34.8 27.0 23.2 15.5 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 34.8 27.0 23.2 19.3 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 34.8 27.0 23.2 19.3 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 38.6 30.9 27.0 23.2 15.5 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 38.6 30.9 27.0 23.2 19.3 15.5 7.7 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 42.5 34.8 30.9 27.0 19.3 15.5 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 42.5 34.8 30.9 27.0 23.2 19.3 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 46.4 38.6 34.8 30.9 27.0 23.2 15.5 11.6 7.7 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 46.4 42.5 38.6 34.8 30.9 27.0 19.3 15.5 11.6 7.7 3.9 3.9 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 50.2 42.5 38.6 34.8 30.9 27.0 23.2 19.3 11.6 7.7 7.7 7.7 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 50.2 46.4 42.5 38.6 34.8 30.9 27.0 23.2 15.5 11.6 7.7 7.7 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 54.1 50.2 46.4 42.5 38.6 34.8 30.9 27.0 19.3 15.5 11.6 11.6 7.7 7.7 7.7 3.9 3.9 3.9 3.9 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 54.1 50.2 46.4 42.5 38.6 38.6 34.8 27.0 23.2 15.5 15.5 11.6 11.6 7.7 7.7 7.7 3.9 3.9 3.9 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 58.0 54.1 50.2 46.4 42.5 42.5 38.6 30.9 27.0 19.3 19.3 15.5 15.5 11.6 11.6 11.6 7.7 7.7 7.7 7.7 7.7 7.7 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 7.7 7.7 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 58.0 54.1 50.2 46.4 46.4 42.5 38.6 34.8 27.0 23.2 19.3 15.5 15.5 11.6 11.6 11.6 7.7 7.7 7.7 7.7 7.7 7.7 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 7.7 7.7 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 58.0 54.1 50.2 50.2 46.4 46.4 42.5 38.6 30.9 27.0 23.2 19.3 19.3 15.5 15.5 11.6 11.6 11.6 11.6 11.6 7.7 7.7 3.9 3.9 3.9 3.9 3.9 3.9 3.9 7.7 7.7 7.7 7.7 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 61.8 58.0 54.1 50.2 50.2 46.4 46.4 38.6 34.8 27.0 23.2 23.2 19.3 15.5 15.5 15.5 11.6 11.6 11.6 11.6 11.6 11.6 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 11.6 11.6 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 61.8 58.0 54.1 54.1 50.2 50.2 46.4 42.5 34.8 30.9 27.0 23.2 23.2 19.3 19.3 15.5 15.5 15.5 15.5 15.5 11.6 11.6 7.7 7.7 7.7 7.7 7.7 7.7 7.7 11.6 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 61.8 58.0 54.1 54.1 50.2 50.2 50.2 42.5 38.6 30.9 27.0 27.0 23.2 19.3 19.3 15.5 15.5 15.5 15.5 15.5 11.6 11.6 7.7 7.7 7.7 7.7 7.7 7.7 7.7 11.6 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 61.8 58.0 54.1 54.1 50.2 50.2 50.2 46.4 42.5 34.8 30.9 27.0 27.0 23.2 23.2 19.3 19.3 19.3 19.3 15.5 11.6 11.6 7.7 7.7 7.7 7.7 7.7 7.7 7.7 11.6 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 61.8 58.0 58.0 58.0 54.1 54.1 54.1 46.4 42.5 38.6 30.9 30.9 27.0 23.2 23.2 19.3 19.3 19.3 19.3 19.3 15.5 15.5 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 61.8 58.0 58.0 58.0 54.1 54.1 54.1 50.2 46.4 38.6 34.8 30.9 30.9 27.0 27.0 23.2 23.2 23.2 23.2 19.3 15.5 15.5 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 61.8 58.0 58.0 58.0 54.1 54.1 54.1 50.2 46.4 42.5 34.8 30.9 30.9 27.0 27.0 23.2 23.2 23.2 23.2 19.3 15.5 15.5 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 61.8 58.0 58.0 58.0 54.1 54.1 54.1 50.2 46.4 42.5 34.8 34.8 30.9 30.9 27.0 27.0 27.0 27.0 23.2 23.2 19.3 15.5 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 61.8 58.0 58.0 58.0 54.1 54.1 54.1 54.1 46.4 42.5 38.6 34.8 34.8 30.9 30.9 27.0 27.0 27.0 27.0 23.2 19.3 19.3 15.5 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 58.0 54.1 54.1 54.1 54.1 54.1 54.1 54.1 46.4 42.5 38.6 38.6 34.8 34.8 30.9 30.9 30.9 30.9 27.0 27.0 23.2 19.3 15.5 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 58.0 54.1 54.1 54.1 54.1 54.1 54.1 54.1 46.4 42.5 38.6 38.6 34.8 34.8 30.9 30.9 30.9 30.9 27.0 27.0 23.2 19.3 15.5 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 58.0 54.1 54.1 54.1 54.1 54.1 54.1 54.1 46.4 42.5 38.6 38.6 34.8 34.8 34.8 34.8 34.8 34.8 30.9 30.9 27.0 23.2 19.3 15.5 15.5 15.5 15.5 15.5 15.5 11.6 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 58.0 54.1 54.1 54.1 54.1 54.1 50.2 50.2 46.4 42.5 42.5 42.5 38.6 38.6 34.8 34.8 34.8 38.6 38.6 34.8 30.9 27.0 23.2 19.3 19.3 15.5 15.5 19.3 15.5 15.5 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 58.0 54.1 54.1 50.2 50.2 50.2 50.2 50.2 46.4 42.5 42.5 42.5 38.6 38.6 38.6 38.6 38.6 38.6 42.5 38.6 30.9 27.0 23.2 19.3 19.3 19.3 19.3 19.3 19.3 15.5 11.6 11.6 7.7 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 58.0 54.1 54.1 50.2 50.2 50.2 46.4 46.4 46.4 42.5 42.5 42.5 38.6 38.6 38.6 38.6 38.6 42.5 46.4 42.5 34.8 30.9 27.0 23.2 23.2 19.3 19.3 23.2 19.3 15.5 11.6 11.6 7.7 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 58.0 54.1 54.1 50.2 50.2 50.2 46.4 46.4 46.4 42.5 42.5 42.5 42.5 42.5 42.5 42.5 42.5 46.4 46.4 46.4 38.6 38.6 38.6 34.8 34.8 30.9 27.0 30.9 27.0 23.2 19.3 15.5 11.6 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 58.0 54.1 54.1 50.2 50.2 50.2 50.2 46.4 46.4 46.4 46.4 46.4 42.5 42.5 46.4 46.4 46.4 46.4 50.2 46.4 46.4 46.4 50.2 50.2 46.4 38.6 38.6 34.8 30.9 27.0 23.2 19.3 11.6 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 54.1 54.1 50.2 50.2 50.2 50.2 50.2 46.4 46.4 46.4 46.4 46.4 46.4 46.4 46.4 46.4 46.4 50.2 50.2 50.2 50.2 54.1 61.8 61.8 54.1 50.2 46.4 42.5 38.6 34.8 30.9 19.3 15.5 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 54.1 54.1 50.2 50.2 50.2 50.2 50.2 46.4 46.4 46.4 46.4 46.4 46.4 46.4 50.2 50.2 50.2 50.2 50.2 50.2 54.1 61.8 73.4 73.4 65.7 58.0 54.1 46.4 42.5 38.6 34.8 23.2 15.5 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 54.1 54.1 50.2 50.2 50.2 54.1 50.2 50.2 50.2 50.2 50.2 50.2 50.2 50.2 54.1 54.1 54.1 54.1 54.1 54.1 58.0 65.7 73.4 77.3 73.4 69.5 65.7 61.8 58.0 50.2 46.4 34.8 23.2 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 58.0 54.1 54.1 54.1 54.1 54.1 54.1 50.2 50.2 54.1 54.1 54.1 54.1 54.1 58.0 58.0 58.0 58.0 61.8 61.8 65.7 69.5 77.3 81.1 81.1 81.1 81.1 73.4 69.5 65.7 61.8 50.2 30.9 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 58.0 54.1 54.1 54.1 54.1 58.0 54.1 54.1 54.1 54.1 54.1 54.1 54.1 54.1 58.0 58.0 61.8 61.8 65.7 65.7 69.5 69.5 77.3 81.1 88.9 92.7 92.7 88.9 85.0 77.3 73.4 61.8 38.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 58.0 54.1 54.1 54.1 54.1 58.0 54.1 54.1 54.1 58.0 58.0 58.0 58.0 58.0 61.8 61.8 65.7 65.7 69.5 69.5 73.4 73.4 77.3 85.0 96.6 104.3 104.3 100.5 96.6 88.9 85.0 73.4 46.4 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 58.0 58.0 58.0 58.0 58.0 61.8 58.0 58.0 58.0 61.8 61.8 61.8 61.8 65.7 69.5 69.5 73.4 73.4 73.4 73.4 77.3 77.3 81.1 92.7 104.3 108.2 112.1 112.1 112.1 112.1 108.2 88.9 46.4 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 58.0 58.0 58.0 58.0 61.8 61.8 61.8 61.8 61.8 65.7 69.5 69.5 69.5 69.5 73.4 77.3 81.1 77.3 77.3 77.3 81.1 81.1 85.0 96.6 108.2 115.9 119.8 119.8 127.5 135.2 127.5 108.2 50.2 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 58.0 61.8 61.8 61.8 61.8 65.7 65.7 65.7 65.7 69.5 73.4 73.4 73.4 77.3 81.1 81.1 85.0 85.0 81.1 77.3 81.1 81.1 88.9 104.3 115.9 119.8 123.6 131.4 143.0 154.6 150.7 123.6 50.2 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 58.0 61.8 61.8 61.8 65.7 65.7 69.5 69.5 69.5 73.4 77.3 77.3 77.3 81.1 85.0 88.9 92.7 88.9 85.0 81.1 85.0 85.0 92.7 108.2 119.8 123.6 131.4 139.1 158.4 177.7 170.0 139.1 50.2 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 58.0 61.8 61.8 65.7 69.5 69.5 73.4 73.4 77.3 81.1 85.0 88.9 92.7 100.5 100.5 100.5 104.3 100.5 100.5 96.6 104.3 115.9 123.6 143.0 154.6 158.4 166.1 170.0 181.6 189.3 173.9 131.4 46.4 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 61.8 65.7 65.7 65.7 73.4 73.4 77.3 81.1 85.0 88.9 96.6 100.5 112.1 119.8 115.9 115.9 115.9 112.1 115.9 115.9 123.6 146.8 158.4 177.7 189.3 197.1 200.9 200.9 204.8 200.9 177.7 119.8 46.4 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 61.8 65.7 65.7 69.5 73.4 77.3 81.1 85.0 88.9 96.6 104.3 112.1 127.5 135.2 131.4 127.5 123.6 123.6 127.5 131.4 143.0 173.9 189.3 208.6 224.1 231.8 235.7 228.0 224.1 212.5 181.6 112.1 42.5 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 61.8 65.7 65.7 69.5 77.3 81.1 85.0 88.9 96.6 104.3 112.1 123.6 143.0 154.6 146.8 139.1 135.2 135.2 143.0 146.8 162.3 204.8 220.2 243.4 258.9 266.6 270.5 258.9 247.3 224.1 185.5 100.5 38.6 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 61.8 65.7 69.5 73.4 81.1 85.0 92.7 96.6 108.2 119.8 135.2 162.3 193.2 200.9 197.1 193.2 204.8 258.9 382.5 498.4 571.9 602.8 575.7 459.8 405.7 370.9 351.6 324.6 297.5 258.9 185.5 92.7 38.6 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 61.8 65.7 69.5 73.4 81.1 88.9 96.6 104.3 115.9 131.4 154.6 197.1 243.4 247.3 243.4 247.3 274.3 378.7 622.1 846.2 981.4 996.9 931.2 676.2 548.7 471.4 428.9 386.4 343.9 289.8 185.5 85.0 34.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 61.8 65.7 73.4 77.3 85.0 92.7 104.3 115.9 131.4 166.1 231.8 328.4 398.0 432.8 475.3 548.7 714.8 1136.0 1877.8 2708.6 2940.4 2700.8 2214.0 1742.6 1298.3 962.1 714.8 548.7 425.0 336.2 185.5 92.7 34.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 61.8 65.7 73.4 77.3 88.9 96.6 112.1 123.6 146.8 200.9 305.2 459.8 548.7 614.4 703.2 846.2 1155.3 1893.3 3133.6 4570.9 4899.4 4400.9 3496.8 2809.0 2047.8 1452.8 1000.7 710.9 506.2 382.5 181.6 96.6 34.8 3.9 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 61.8 65.7 73.4 81.1 92.7 100.5 119.8 150.7 231.8 382.5 598.9 838.5 1043.2 1228.7 1441.2 1723.3 2310.6 3690.0 5610.3 7237.0 7565.4 7043.8 6166.7 5533.0 4744.8 3836.8 2681.5 1626.7 908.0 490.7 200.9 104.3 38.6 3.9 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 61.8 65.7 73.4 81.1 92.7 104.3 131.4 173.9 320.7 568.0 892.6 1217.1 1537.8 1839.2 2175.4 2600.4 3469.7 5486.7 8087.1 9903.1 10231.5 9682.8 8832.8 8257.1 7441.8 6220.8 4358.4 2542.4 1306.0 595.0 216.4 112.1 38.6 3.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 61.8 65.7 73.4 85.0 96.6 108.2 139.1 200.9 405.7 749.6 1186.2 1595.8 2028.5 2453.6 2913.3 3473.6 4625.0 7283.4 10559.9 12569.1 12893.7 12325.7 11502.7 10981.1 10138.8 8600.9 6039.2 3454.3 1707.8 703.2 235.7 119.8 42.5 3.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 61.8 65.7 73.4 85.0 96.6 112.1 146.8 224.1 490.7 931.2 1479.9 1974.4 2523.1 3064.0 3647.5 4350.7 5780.3 9080.1 13036.7 15235.2 15559.8 14964.7 14168.8 13705.1 12835.7 10984.9 7716.1 4370.0 2105.8 807.5 251.2 127.5 42.5 3.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 61.8 65.7 73.4 85.0 100.5 119.8 162.3 293.7 718.7 1313.7 1982.2 2623.6 3230.2 3852.3 4497.5 5417.1 7376.1 10988.8 15003.4 16993.3 17333.3 16912.1 16479.4 16170.2 15045.9 12518.9 9022.1 5525.3 3110.4 1051.0 313.0 131.4 38.6 3.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 61.8 65.7 73.4 88.9 100.5 123.6 177.7 363.2 942.8 1692.4 2480.6 3272.7 3937.3 4640.5 5347.6 6483.6 8968.0 12893.7 16966.2 18747.4 19106.8 18859.5 18786.1 18631.5 17256.0 14052.9 10324.2 6680.6 4115.0 1294.4 374.8 135.2 38.6 3.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 58.0 61.8 73.4 88.9 104.3 131.4 189.3 432.8 1166.9 2071.0 2979.0 3921.8 4648.2 5432.6 6201.5 7550.0 10559.9 14802.4 18929.0 20501.6 20884.2 20806.9 21096.7 21092.8 19470.0 15586.8 11630.2 7835.9 5123.5 1537.8 436.6 139.1 34.8 3.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 58.0 61.8 73.4 88.9 104.3 135.2 204.8 502.3 1394.9 2453.6 3481.3 4570.9 5355.3 6220.8 7051.5 8616.4 12155.7 16711.2 20895.7 22259.7 22657.7 22754.3 23407.3 23557.9 21680.1 17120.8 12936.2 8991.2 6128.1 1781.2 498.4 143.0 30.9 3.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 58.0 61.8 73.4 88.9 104.3 139.1 224.1 595.0 1611.2 2820.6 3925.7 5003.7 5849.9 6812.0 7781.8 9586.2 13527.4 18739.7 22789.0 24118.2 24473.7 24790.5 25555.6 25385.6 22978.4 18245.1 13882.8 10146.5 6827.4 2028.5 602.8 154.6 34.8 3.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 58.0 61.8 73.4 88.9 108.2 143.0 247.3 687.8 1827.6 3191.5 4366.2 5436.4 6344.5 7403.2 8515.9 10556.1 14899.0 20768.2 24682.3 25972.9 26293.6 26826.8 27703.9 27213.2 24276.6 19369.5 14833.4 11305.7 7530.7 2275.8 707.1 170.0 34.8 3.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 54.1 61.8 73.4 88.9 108.2 143.0 266.6 776.6 2044.0 3558.6 4810.5 5869.2 6835.2 7994.3 9246.2 11525.9 16266.8 22796.8 26575.6 27831.4 28109.6 28859.2 29852.2 29036.9 25571.0 20490.0 15780.0 12460.9 8230.0 2519.2 807.5 181.6 38.6 3.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 54.1 61.8 73.4 88.9 108.2 146.8 285.9 869.4 2260.4 3925.7 5251.0 6302.0 7329.7 8585.5 9976.5 12495.7 17638.5 24825.3 28468.9 29686.0 29925.6 30895.4 32000.5 30864.5 26869.3 21614.4 16726.6 13616.2 8929.4 2766.5 911.9 193.2 38.6 3.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 54.1 61.8 73.4 88.9 108.2 150.7 293.7 935.1 2411.0 4118.9 5417.1 6464.2 7553.8 8848.2 10328.1 13017.3 18380.4 25644.4 29272.6 30570.8 30968.8 32097.1 33097.8 31780.2 27576.4 22124.5 17514.9 14265.4 9161.2 3040.9 993.0 193.2 38.6 3.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 54.1 61.8 73.4 88.9 108.2 154.6 297.5 1000.7 2561.7 4315.9 5579.4 6626.5 7777.9 9114.8 10679.7 13535.1 19122.2 26459.7 30076.3 31459.5 32012.1 33294.9 34195.1 32692.1 28283.4 22630.6 18299.2 14914.5 9396.9 3319.1 1074.2 193.2 38.6 3.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 50.2 58.0 69.5 88.9 108.2 154.6 305.2 1066.4 2712.4 4509.1 5745.6 6788.8 8002.1 9377.6 11031.3 14056.7 19864.1 27278.8 30876.1 32344.4 33051.4 34496.5 35288.6 33607.8 28986.7 23140.6 19087.5 15563.6 9628.7 3593.4 1151.4 189.3 38.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 50.2 58.0 69.5 88.9 108.2 158.4 309.1 1132.1 2863.1 4702.3 5907.8 6951.1 8226.2 9640.3 11382.9 14574.5 20606.0 28094.1 31679.8 33229.2 34094.7 35694.3 36386.0 34519.7 29693.8 23646.8 19871.8 16212.8 9860.6 3867.7 1232.6 189.3 38.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 50.2 58.0 69.5 88.9 108.2 154.6 305.2 1093.5 2758.8 4524.6 5749.4 6773.3 7959.5 9323.5 10988.8 13983.3 19744.3 27120.4 30764.0 32182.1 32885.3 34284.0 35022.0 33287.1 28681.4 22943.6 19017.9 15470.9 9590.1 3620.4 1236.4 208.6 38.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 50.2 58.0 69.5 88.9 108.2 150.7 297.5 1054.8 2654.5 4346.8 5594.9 6591.7 7692.9 9002.8 10594.7 13388.3 18878.8 26146.7 29848.3 31131.1 31675.9 32869.8 33661.9 32058.4 27669.1 22240.4 18164.0 14729.0 9323.5 3373.1 1240.3 224.1 38.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 46.4 54.1 65.7 85.0 104.3 146.8 293.7 1016.2 2546.3 4165.2 5436.4 6414.0 7426.3 8686.0 10200.6 12797.1 18017.2 25169.2 28932.6 30084.0 30462.7 31459.5 32298.0 30825.9 26656.8 21533.3 17306.2 13983.3 9053.0 3125.9 1240.3 243.4 34.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 46.4 54.1 65.7 85.0 104.3 143.0 285.9 977.6 2442.0 3987.5 5278.0 6232.4 7159.7 8365.3 9806.5 12202.1 17151.7 24195.5 28016.8 29033.0 29253.3 30045.4 30934.1 29593.3 25644.4 20830.1 16452.3 13241.4 8782.6 2878.6 1244.2 258.9 34.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 46.4 54.1 65.7 85.0 104.3 139.1 266.6 877.1 2186.9 3632.0 4864.6 5822.8 6692.2 7774.1 9053.0 11166.6 15722.0 22275.1 26142.9 27232.5 27468.2 28086.4 28890.1 27889.3 24408.0 19790.7 15455.4 12198.2 8121.8 2654.5 1124.4 243.4 34.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 46.4 54.1 65.7 85.0 104.3 135.2 247.3 780.5 1935.8 3276.6 4451.2 5417.1 6224.7 7179.0 8299.6 10134.9 14292.4 20354.8 24268.9 25435.8 25683.1 26127.4 26846.1 26185.4 23167.7 18747.4 14458.6 11155.0 7461.1 2426.5 1000.7 224.1 30.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 46.4 54.1 65.7 81.1 100.5 131.4 228.0 680.0 1680.8 2917.2 4037.7 5007.6 5757.1 6587.9 7546.1 9099.4 12862.8 18434.5 22394.9 23635.2 23894.1 24168.4 24798.2 24477.5 21931.3 17708.1 13461.7 10111.7 6800.4 2202.4 881.0 208.6 30.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 46.4 54.1 65.7 81.1 100.5 127.5 208.6 579.6 1425.8 2561.7 3624.3 4598.0 5289.6 5992.8 6792.7 8063.9 11433.2 16514.1 20521.0 21834.7 22109.0 22209.5 22754.3 22773.6 20691.0 16664.8 12464.8 9068.5 6139.7 1974.4 757.3 189.3 27.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 46.4 54.1 65.7 81.1 96.6 123.6 189.3 490.7 1205.5 2175.4 3114.3 3972.0 4601.9 5258.7 5996.7 7109.5 10003.5 14597.7 18685.6 20196.4 20466.9 20366.4 20559.6 20408.9 18592.9 15003.4 11155.0 7890.0 5162.1 1707.8 645.3 177.7 30.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 46.4 54.1 65.7 77.3 96.6 115.9 173.9 401.8 985.3 1792.8 2604.2 3342.2 3918.0 4528.4 5204.6 6151.3 8570.0 12681.2 16854.2 18562.0 18828.6 18523.3 18364.9 18040.4 16494.8 13341.9 9845.1 6711.5 4184.6 1441.2 529.3 166.1 34.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 46.4 54.1 61.8 77.3 92.7 112.1 154.6 309.1 765.0 1406.4 2090.3 2716.3 3230.2 3794.3 4408.7 5196.9 7140.4 10764.7 15018.8 16923.7 17186.4 16676.4 16170.2 15675.7 14396.7 11676.6 8535.3 5533.0 3207.0 1170.7 417.3 154.6 38.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 46.4 54.1 61.8 73.4 88.9 104.3 135.2 220.2 544.8 1020.1 1580.3 2086.5 2542.4 3060.2 3612.7 4238.7 5706.9 8848.2 13183.5 15285.4 15544.3 14833.4 13975.6 13307.1 12298.7 10015.1 7225.4 4354.6 2229.4 904.1 301.4 143.0 42.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 46.4 54.1 61.8 73.4 85.0 100.5 127.5 193.2 444.3 819.1 1271.2 1684.6 2044.0 2453.6 2894.0 3407.9 4574.8 7090.2 10710.6 12669.6 12940.1 12233.0 11352.0 10641.1 9702.1 7828.2 5633.5 3427.2 1804.4 784.4 282.1 135.2 38.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 46.4 54.1 61.8 69.5 81.1 96.6 115.9 166.1 343.9 614.4 958.2 1282.8 1549.4 1843.1 2179.2 2577.2 3446.6 5332.1 8237.7 10057.6 10335.8 9632.6 8728.5 7971.1 7105.6 5645.1 4041.6 2503.8 1379.4 660.7 262.7 123.6 38.6 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 42.5 50.2 58.0 69.5 77.3 92.7 108.2 139.1 243.4 409.6 645.3 877.1 1051.0 1232.6 1460.5 1742.6 2314.5 3570.2 5761.0 7441.8 7727.7 7032.2 6104.9 5301.2 4509.1 3458.2 2445.8 1576.5 950.5 537.1 243.4 115.9 34.8 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 42.5 50.2 58.0 65.7 73.4 88.9 96.6 112.1 143.0 208.6 336.2 475.3 552.5 625.9 741.9 911.9 1182.3 1812.1 3288.1 4826.0 5123.5 4431.8 3481.3 2635.2 1912.6 1271.2 853.9 649.1 525.5 417.3 224.1 104.3 30.9 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 42.5 50.2 58.0 65.7 73.4 85.0 92.7 104.3 123.6 162.3 239.6 336.2 398.0 432.8 490.7 579.6 726.4 1078.0 1955.1 2897.9 3091.1 2693.1 2144.4 1619.0 1201.7 853.9 629.8 517.8 444.3 370.9 231.8 100.5 30.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.4 42.5 46.4 54.1 61.8 69.5 77.3 85.0 92.7 104.3 119.8 146.8 197.1 243.4 243.4 239.6 251.2 274.3 343.9 622.1 973.7 1058.7 954.4 807.5 606.6 494.6 436.6 405.7 390.2 363.2 324.6 235.7 92.7 27.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
